??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BGL 30A-006-S49
HELP_VARIABLE
Company
Balluff
Description
Photoelectric sensors
Bill of material
BALLUFF BGL 30A-006-S49
VERF
Availability
Available
BC
Order code
BGL001E
TC
Artikelbezeichnung
BGL 30A-006-S49
PX
Product view
45186_01
ROT
Rotation
MOUNTING
Mounting
ICON
WEBINC
Product family
Fork sensors
W
Gewicht
0.11100 kg
TRAFFIC
Customs number
85365019
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Series = A, Dimension = 10 x 50 x 68 mm, Fork opening = 30 mm, Interface = NPN normally open/normally closed (NO/NC), Principle of operation = Fork sensor, Principle of optical operation = Through-beam sensor, Beam characteristic = Divergent, Light type = microSPOT-LED red light, Light spot size = Ø 1.0 mm Light exit, Connection = Connector, M8x1-Male, 3-pin, Housing material = Zinc, Die casting, Painted, Material sensing surface = Glass, Operating voltage Ub = 10...30 VDC, Approval/Conformity = cULus, CE, UKCA, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.